Software - IBS CMD SWT G4 AX E - 2730394

INTERBUS configuration and project planning software for the @utomation-explorer

Price:

Overview

Technical data

Accessories

Downloads

Product Description

A bus system for open, flexible control architectures must provide the user with a concept for universal and, above all, manufacturer-independent operation and diagnostics of a system, in order to provide the required manufacturer-neutrality. The configuration, startup, and diagnostics software CMD (Configuration Monitoring Diagnostics) was developed for INTERBUS. The key features of this software are the independence from the control system used and the flexibility with regard to program expansions, new functions, and utility programs. The DRIVECOM user group, for example, offers utility programs for parameterizing drives according to the DRIVECOM profile.
In order to meet the requirements of users, we continue to apply our INTERBUS expertise to this software.
CMD for all phases:
CMD is a tool that can be used throughout the entire lifecycle of a plant, from planning and configuration, through system startup and operation monitoring, and beyond to diagnostics in the event of maintenance. For the user this eliminates the costs and effort of learning to use several software tools.
The CMD software allows the user to determine the configuration of the INTERBUS system during the configuration phase. The I/O points can be assigned logical addresses or variables, through which the control program will later access the distributed I/Os.
During startup, a function test can be carried out on subsystems using an integrated monitor function.
The diagnostic functions continuously provide detailed information about the bus status, possible error causes, and suggestions on how to remedy them.
CMD for globally established operating systems:
CMD can be run under Windows operating systems for standard PC systems (Windows® NT 4.0 SP6, Windows® 2000, Windows® XP). The familiar interface makes it easy to get started with the software and thereby operate the entire INTERBUS system easily and safely.
The CMD G4 software is not released for Windows 7 operating systems and above. However, the follow-up software Config+ also supports current and future operating systems.

Logo Logo

Key Commercial Data

Orderkey 2730394
Packing unit 1 pc
GTIN 4017918727413
Weight per Piece (excluding packing) 344.000 g
Custom tariff number 85234920
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback