Connection element - IBS PCI STAND ALONE CONNECTOR - 2730213

Stand-alone connector for PC controller boards in PCI format. With the aid of the stand-alone connector, PC controller boards can be operated without a host system

Price:

Overview

Technical data

Downloads

Product Description

With the aid of the stand-alone connector, PC controller boards with a PCI interface can be operated without a host PC. An external supply of 5 V must then be fed in at the card holder. This allows simple test systems to be set up in laboratories.

Key Commercial Data

Orderkey 2730213
Packing unit 1 pc
Weight per Piece (excluding packing) 117.300 g
Custom tariff number 85369010
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback