I/O module - IBS IP CDIO/R 24-12/4/8-SF - 2730077

The figure shows version IBS IP CDIO/R 24-8

Digital input/output module, for use on robots, IP65 protection, 12 inputs, 24 V DC, 4-wire connection technology and 4 outputs, 24 V DC, 0.5 A/2 A, 3-wire connection technology, connection of additional signals on the back of the module

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Product Description

The IBS IP CDIO/R 24... modules are available as an input/output unit for the robot concept. The metal housing allows them to be used in welding applications. The module can be used directly on the welding transformer if it is mounted on a terminal box. The modules are connected via a 17-pin circular connector. In addition to the INTERBUS and power supply lines, this connector also carries two further signal lines for constant current regulation (CCR) and for secondary circuit monitoring (SCM). These signals are looped in on the underside of the .../SF devices and are needed at the welding current controller for control and monitoring tasks. Two module types are available: The IBS IP CDIO/R 24-8 ... module has 8 channels that can be used either as inputs or as outputs. The IBS IP CDIO/R 24-12/4/8 .. module has 12 inputs and 4 outputs.

Your advantages

  • 12 digital inputs
  • 4 digital outputs
  • Diagnostic and status indicators

Key Commercial Data

Orderkey 2730077
Packing unit 1 pc
GTIN 4017918437312
Weight per Piece (excluding packing) 657.100 g
Custom tariff number 85176200
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback