Power supply - IBS PC EXTPS/24DC/FIL - 2729279

External voltage supply, max. 4 slave boards incl. 24 V DC/5 V DC filter, slot design, incl. accessories

Price:

Overview

Technical data

Downloads

Product Description

Built-in power supply unit for the PC ISA Slot (24 V IN / 5 V OUT)
The built-in power supply unit has been specially developed by Phoenix Contact. It is on a PCB with a metal panel with slot and can be fixed in an ISA slot. It has an input filter, DC/DC converter and polarity protection.
It is possible to connect a maximum of four type IBS ISA RI/I-T slave controller boards or a type IBS ISA SC/486DX/I-T , IBS ISA FC/486DX/I-T or IBS ISA S5-945 PC40/T coprocessor controller board using Mini-Combicon connectors.
Technical data: Input voltage: 24 V DC
Input current: 0.7 A max.
Output voltage: 5 V DC
Output current: 2 A (4 x 0.5 A)
Height: 108 mm
Width: 74 mm
Depth: 18 mm
Integrated power supply unit for the PC ISA slot (24 V IN / 5 V OUT)

Key Commercial Data

Orderkey 2729279
Packing unit 1 pc
GTIN 4017918171742
Weight per Piece (excluding packing) 170.000 g
Custom tariff number 84733020
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback