Branch terminal - IBS IL 24 RB-T - 2727941

INTERBUS branch terminal block, without accessories, with remote bus branch, 24 V DC

Price:

Overview

Technical data

Accessories

Downloads

Product Description

With this Inline bus terminal module, a remote bus branch can be opened directly from an Inline station.
This makes it possible to extend the INTERBUS network by further system levels. A total of up to 15 levels can be operated in the network.
The connection of the outgoing remote bus branch is also made using the Inline shield connector. The standard INTERBUS copper line is used for this connection.
The terminals can be labeled using hinged labeling fields. The fields have insert cards that can be labeled individually to suit the application. Additionally, there is the ZBFM -6... Zack strip for labeling the terminal points.

Logo

Key Commercial Data

Orderkey 2727941
Packing unit 1 pc
Catalog page Page 42 (AX-2007)
Weight per Piece (excluding packing) 64.500 g
Custom tariff number 85389091
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback