Special function module - IB ST 24 V.24 - 2725480

INTERBUS-ST module, with RS-232-C, RS-485 and RS-422 interface, for serial data transmission, IP20 protection, V.24

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Product Description

INTERBUS ST serial transmission
The IB ST 24 V.24 module provides the option of connecting intelligent I/O equipment without an INTERBUS interface to an INTERBUS system, such as automation devices, protocol printers, identification systems, or process controllers.
For the serial transmission of data, the RS 232, RS 485 and RS 422 standard interfaces are integrated in the module. The interfaces can be set to up to 19200 baud. In the transmitting and receiving direction, the user has a 4 Kbyte buffer memory at his/her disposal.
Connection is made using an 8-pos. MINI-COMBICON connector. Mounting is user-friendly – simply snap it on to a DIN rail.

Key Commercial Data

Orderkey 2725480
Packing unit 1 pc
GTIN 4017918154295
Weight per Piece (excluding packing) 291.800 g
Custom tariff number 85389091
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback