Cable - IBSL SLC CU2/1,5-METER - 2721620

INTERBUS Loop cable, marked in meters with consecutive numbers, green, unshielded, 2 x 1.5 mm², by the meter

Price:

Overview

Technical data

FAQs

Downloads

Product Description

IP65 installation local bus cable printed in meters with consecutive numbers
PHOENIX CONTACT offers three different types of cable for remote bus and installation remote bus lines. These are suited to extremely varied applications.
The applications are largely determined by the mechanical properties.
Standard remote bus cables:
- For fixed installation
Highly flexible remote bus cables:
- Flexible cable conduits and
- Machine parts which are frequently in motion
Remote bus cables for underground installation:
- Fixed installation indoors and outdoors or underground
Standard installation remote bus cables (three additional insulated conductors for power supply):
- For fixed installation
Highly flexible installation remote bus cables:
- Flexible cable conduits and
- Machine parts which are frequently in motion
Installation remote bus cables for underground installation:
- Fixed installation indoors and outdoors or underground
Shielding
To provide optimal protection of data lines against interference, the shielding must be connected to the ground point of the system on both sides of the bus cable. Compensating currents associated with different potentials should not be allowed to flow using the data line shield.
Two measures can be taken to prevent this:
- Equipotential bonding: The chassis ground points of the system are connected to one another by a separate line. Compensating currents flow across this equipotential bonding line. (Compare: DIN VDE 0100)
- Capacitive connection to chassis ground of the shielding on one side of the cable. Only high frequency parasitic signals are discharged to chassis ground via this connection. Low frequency compensating currents do not flow at all.
The manufacture of INTERBUS cables is described in detail in IBS SYS INST UM, E Order No. 27 54 28 6 .
No cladding or insulation materials containing substances which impair paint application are used in the manufacture of any of the cables listed here.

Key Commercial Data

Orderkey 2721620
Packing unit 1 M
GTIN 4017918140663
Weight per Piece (excluding packing) 75.400 g
Custom tariff number 85444993
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback