I/O module - IB ST 230 DI 16/3 - 2721099

INTERBUS-ST digital input module, 16 inputs, 230 V AC, 3-wire connection method, IP20 protection, consisting of: Terminal part with screw connection and module electronics

Price:

Overview

Technical data

Accessories

Downloads

Product Description

INTERBUS ST digital input modules
The digital INTERBUS input modules are designed for the connection of digital control signals, such as those generated by switches, limit switches, electronic proximity switches, and photoelectric switches.
The scope of functions provided by the standard models covers the majority of applications.
All the typical advantages of INTERBUS ST handling, such as multi-wire connection method and plug-in electronics are available.

Key Commercial Data

Orderkey 2721099
Packing unit 1 pc
GTIN 4017918140359
Weight per Piece (excluding packing) 659.100 g
Custom tariff number 85389091
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback