Sensor/actuator terminal block - DOK 1,5-LA 24RD/O-M - 2717029

Sensor/actuator terminal block, connection method: Screw connection, cross section: 0.2 mm² - 4 mm², AWG: 24 - 12, width: 6.2 mm, color: gray, mounting type: NS 35/7,5, NS 35/15

Price:

Overview

Technical data

Accessories

FAQs

Approvals

Downloads

Your advantages

  • Same shape as DIK ... three-level initiator terminal blocks
  • Terminal blocks with red and green LEDs are available for optical signaling of the initiator and actuator wiring
  • The forks of the insertion bridge can be easily loosened for bridging between non-adjacent terminal blocks
  • The upper level contains the feed-through connections for the signal cable which can be labeled
  • Because the spine of the insertion bridge can be snapped into place with the terminal block housing, all the terminal points can be wired freely and the bridge can be securely positioned
  • Unlike the DIK terminal blocks, the lower level of these output terminal blocks makes direct contact with the DIN rail and as a PE connection are marked yellow-green
  • Alternate wiring of an actuator followed by an initiator is easy
  • The middle level supplies the connected actuators with power

Key Commercial Data

Orderkey 2717029
Packing unit 1 pc
Catalog page Page 446 (C-1-2017)
GTIN 4017918062057
Weight per Piece (excluding packing) 16.690 g
Custom tariff number 85369010
Country of origin PL (Poland)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback