Electronic housing - ME 22,5 F-UT TBUS GN - 2707411

Component housing, length: 99 mm, with vents, Lower part, Cross connection: DIN rail bus connector, color: green, width: 22.5 mm, height: 92 mm, number of positions cross connector: 5

Price:

Overview

Technical data

Accessories

FAQs

Downloads

Your advantages

  • Item is from the ME product range
  • Tool-free mounting
  • Available in overall widths from 12.5 mm to 90 mm, modular extension is possible
  • Inflammability class V0 according to UL 94
  • Variety of connection technologies
  • Can be mounted on the DIN rail
  • Optional bus connector that is either integrated or mounted on the DIN rail

Key Commercial Data

Orderkey 2707411
Packing unit 1 pc
Weight per Piece (excluding packing) 38.430 g
Custom tariff number 85369085
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback