Electronic housing - ME MAX 17,5 2-2 GN - 2706917

DIN rail housing, Tall design, with vents, width: 17.5 mm, height: 99 mm, depth: 114.5 mm, cross connection: DIN rail bus connector, number of positions cross connector: 5, color: green (6021)

Price:

Overview

Technical data

Accessories

Downloads

Your advantages

  • Item is from the ME-MAX product range
  • Easy mounting
  • Available in overall widths from 6.2 mm to 90 mm, modular extension is possible
  • Inflammability class V0 according to UL 94
  • Variety of connection technologies
  • Can be mounted on the DIN rail
  • Optional with bus connector for DIN rail mounting as well as power connection system
Logo Logo Logo

Key Commercial Data

Orderkey 2706917
Packing unit 1 pc
Weight per Piece (excluding packing) 62.380 g
Custom tariff number 85369085
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback