Transformer terminal block - TRKSD 10 OG - 2703538

The figure shows versions TRKSD 10 and TRKSD 10/3 cm orange

Transformer terminal block, connection method: Screw/Solder connection, length: 39.4 mm, width: 22.5 mm, height: 37.3 mm, color: orange, mounting type: DIN rail, Coil snap-in device

Price:

Overview

Technical data

Accessories

FAQs

Approvals

Downloads

Key Commercial Data

Orderkey 2703538
Packing unit 1 pc
Minimum order quantity 50 pc
Catalog page Page 319 (CL-2002)
GTIN 4017918061135
Weight per Piece (excluding packing) 33.770 g
Custom tariff number 85369010
Country of origin GR (Greece)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback