LED machine light - PLD M 260 W-40/80 190/D40 - 2702938

LED machine light, 24 V DC, emission angle 40 °/80 °, color temperature 5000 K, length 190 mm, diameter 40 mm, M12 connector, Light housing: Anodized aluminum, Pane: Single-pane safety glass (ESG, thermally toughened float glass), pivoting, resistant to coolants and lubricants

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Product Description

This LED machine light is designed to provide illumination inside or on machinery.
You can use the light in harsh environments.
This is possible thanks to:
- The high degree of protection
- Resistance to common cooling agents and lubricants
- Resistance to vibrations and shock
- The 4 mm thick safety glass
The small diameter of just 40 mm enables mounting even where space is at a premium.
Mounting is by means of holders or brackets (neither of which are supplied as standard) in which the light can swivel and the lighting can therefore be optimally aligned.

Your advantages

  • Space saving, thanks to the small diameter
  • Plug-in supply line enables free choice of the cable length as well as quick and easy installation
  • Focused illumination, thanks to swivel action
  • IP67 protection and resistance to cooling agents and lubricants enables use in machine tools
  • Can be used at high temperatures and can be subjected to strong vibrations and shocks
  • Safety glass enables use even in environments with potential mechanical strain
  • ETL approval permits use on the North American market
  • Particularly economical thanks to energy-efficient LED technology and an LED service life of at least 60,000 h

Key Commercial Data

Orderkey 2702938
Packing unit 1 pc
Catalog page Page 504 (C-6-2019)
GTIN 4055626443911
Weight per Piece (excluding packing) 400.000 g
Custom tariff number 94054099
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback