LED machine light - PLD M 280 W-40 284 - 2702491

LED machine light, 24 V DC, degree of protection IP67/IPX9, emission angle 40 °, color temperature 6500 K, length 284 mm, Light housing: Anodized aluminum, Pane: Single-pane safety glass (ESG, thermally toughened float glass), resistant to coolants and lubricants

Price:

Overview

Technical data

FAQs

Approvals

Downloads

Product Description

This LED machine light is designed to provide illumination inside or on machinery.
You can use the light in harsh environments.
This is possible thanks to:
- The high degree of protection
- Resistance to common cooling agents and lubricants
- Resistance to vibrations and shock
-The safety glass
The IP67/IPX9 protection allows use in machines that undergo high-pressure cleaning.

Your advantages

  • Space saving, thanks to the low height
  • Ready to connect by means of punched-on 3 m supply line
  • Focused illumination, thanks to 40° emission angle
  • IP67 protection and resistance to cooling agents and lubricants enables use in machine tools
  • IP69 protection enables use even under the most demanding requirements in terms of the degree of protection
  • Safety glass enables use even in environments with potential mechanical strain
  • ETL approval permits use on the North American market
  • Particularly economical thanks to energy-efficient LED technology and an LED service life of at least 50,000 h

Key Commercial Data

Orderkey 2702491
Packing unit 1 pc
Catalog page Page 491 (C-6-2017)
GTIN 4055626216850
Weight per Piece (excluding packing) 1,460.000 g
Custom tariff number 94054099
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback