LED machine light - PLD M 160 W-95/105 896 - 2702478

LED machine light, 24 V DC, degree of protection IP67, emission angle 95 °/105 °, color temperature 5800 K, length 896 mm, Light housing: Anodized aluminum, Light cover: Satined acrylic, pivoting, including mounting accessories

Price:

Overview

Technical data

FAQs

Approvals

Downloads

Product Description

This LED machine light is designed to provide illumination inside or on machinery.
Due to the narrow design, it can be mounted even where space is at a premium.
In the light holder supplied, the light can swivel and the lighting can therefore be optimally aligned.
The satin-finished plastic cover prevents glare for the machine operator.

Your advantages

  • Narrow design enables mounting even in confined spaces
  • Ready to connect by means of punched-on 3 m supply line
  • Focused illumination, thanks to swivel action
  • IP67 protection enables use even in wet environments
  • ETL approval permits use on the North American market
  • Particularly economical thanks to energy-efficient LED technology and an LED service life of at least 50,000 h

Key Commercial Data

Orderkey 2702478
Packing unit 1 pc
Catalog page Page 489 (C-6-2017)
GTIN 4055626213842
Weight per Piece (excluding packing) 0.000 g
Custom tariff number 94054099
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback