Transformer terminal block - TRKSD 4 GY - 2702364

The figure shows versions TRKS 4 and TRKDSD 4 in orange

Transformer terminal block, connection method: Screw connection, length: 32.9 mm, width: 15 mm, height: 19.2 mm, color: gray, mounting type: DIN rail, Coil snap-in device

Price:

Overview

Technical data

Accessories

FAQs

Approvals

Downloads

Key Commercial Data

Orderkey 2702364
Packing unit 1 pc
Minimum order quantity 50 pc
Catalog page Page 316 (CL-2002)
GTIN 4017918060732
Weight per Piece (excluding packing) 7.740 g
Custom tariff number 85369010
Country of origin GR (Greece)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback