Transformer terminal block - TRKS 4 GNYE - 2702283

The figure shows versions TRKS 4 and TRKDSD 4 in orange

Transformer terminal block, connection method: Screw connection, length: 32 mm, width: 7.5 mm, height: 19.2 mm, color: green-yellow, mounting type: DIN rail, Coil snap-in device

Price:

Overview

Technical data

Accessories

FAQs

Approvals

Downloads

Key Commercial Data

Orderkey 2702283
Packing unit 1 pc
Minimum order quantity 50 pc
Catalog page Page 316 (CL-2002)
GTIN 4017918060671
Weight per Piece (excluding packing) 4.000 g
Custom tariff number 85369010
Country of origin GR (Greece)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback