LED enclosure light - PLD E 608 W 315/F - 2702226

LED enclosure light, AC wide-range input, color temperature 4000 K, with motion sensor, type F socket (Schuko)



Technical data





Product Description

The LED light is designed to illuminate the interior of control cabinets. The integrated optics ensure optimum illumination of the control cabinet. Tool-free assembly using the integrated retaining hook system. This allows several lights to be successively switched. Switching the light on and off takes place via an integrated motion sensor.

Your advantages

  • Tool-free mounting, thanks to the patented snap-in hook system
  • Worldwide use, thanks to AC wide range input
  • Integrated motion detector saves on MRP and installation costs for door position switches
  • Socket enables the operation of external devices even when power is disconnected to the control cabinet
  • Series connection reduces cabling effort for control cabinets arranged in series
  • Optimum lighting of the control cabinet, thanks to integrated optics
  • LED service life of 50,000 h (L70 value) prevents bulb replacement

Key Commercial Data

Orderkey 2702226
Packing unit 1 pc
Catalog page Page 487 (C-6-2017)
GTIN 4055626057507
Weight per Piece (excluding packing) 880.000 g
Custom tariff number 94054039
Country of origin DE (Germany)


586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback