Transformer terminal block - TRKS 4-SI(5X20) OG - 2702186

The figure shows versions TRKS 4-SI and TRKS 4/1-SI in orange

Transformer terminal block, connection method: Screw connection, length: 45.8 mm, width: 12.5 mm, height: 27.5 mm, color: orange, mounting type: DIN rail,  Coil snap-in device

Price:

Overview

Technical data

Accessories

FAQs

Approvals

Downloads

Key Commercial Data

Orderkey 2702186
Packing unit 1 pc
Minimum order quantity 50 pc
Catalog page Page 317 (CL-2002)
GTIN 4017918060596
Weight per Piece (excluding packing) 12.310 g
Custom tariff number 85369010
Country of origin GR (Greece)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback