Industrial Ethernet Switch - FL SWITCH 7004-2TC-2GC-EIP - 2702175

Managed Switch 7000, 4 RJ45 ports 10/100 Mbps, 2 Combo ports 10/100 Mbps, 2 Combo ports 10/100/1000 Mbps, degree of protection IP20, EtherNet/IP™

Price:

Overview

Technical data

Accessories

FAQs

Approvals

Downloads

Product Description

The FL SWITCH 7000 with Gigabit combo ports are Managed Ethernet Switches which are suitable for industrial use and are particularly suitable for connection to the production backbone or use in automation cells. They support the Common Industrial Protocol (CIP) and Device Level Ring (DLR) for EtherNet/IP™ control systems. In addition, the switches can be used in all automation networks, independent of EtherNet/IP™, and act as a DHCP server there, for example.

Your advantages

  • Device Level Ring (DLR)
  • Common Industrial Protocol (CIP)
  • DHCP client, DHCP server (pool-based and port-based), DHCP option 82
  • VLANs
  • RSTP with fast switch-over
  • -40°C ... +70°C ambient temperature
  • Slim design
  • Web-based management, SNMP
Logo Logo

Key Commercial Data

Orderkey 2702175
Packing unit 1 pc
Catalog page Page 419 (C-6-2017)
GTIN 4055626003665
Weight per Piece (excluding packing) 1,140.000 g
Custom tariff number 85176200
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback