Distributed I/O device - AXL E S3 DI16 M12 6M - 2701549

Axioline E, Digital input device, Sercos, M12 fast connection technology, Digital inputs: 16, 24 V DC, connection method: 4-wire, Metal housing, degree of protection: IP65/67

Price:

Overview

Technical data

Accessories

FAQs

Approvals

Downloads

Product Description

The Axioline E device is designed for use within a Sercos® network.
It is used to acquire digital signals.
The device is designed for use in systems manufacturing.
It is suitable for use without a control cabinet under harsh industrial conditions.
The Axioline E device can be used on tool platforms, directly on welding robots or in conveying technology, for example.

Your advantages

  • Connection to Sercos network using M12connectors (D-coded)
  • Transmission speed of 100 Mbps with a minimum cycle time of 250 µs
  • Connection of digital sensors using M12connectors (A-coded)
  • Diagnostic and status indicators
  • Short-circuit and overload protection of the sensor supply
  • IP65/IP67 degree of protection
Logo

Key Commercial Data

Orderkey 2701549
Packing unit 1 pc
Catalog page Page 200 (C-6-2017)
GTIN 4046356763967
Weight per Piece (excluding packing) 720.000 g
Custom tariff number 85176200
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback