Distributed I/O device - AXL E PB DI8 DO4 2A M12 6M - 2701507

Axioline E, Digital I/O device, PROFIBUS DP, M12 fast connection technology, Digital inputs: 8, 24 V DC, connection method: 4-wire, Digital outputs: 4, 24 V DC, 2 A, connection method: 3-conductor, Metal housing, degree of protection: IP65/67

Price:

Overview

Technical data

Accessories

FAQs

Approvals

Downloads

Your advantages

  • Connection to PROFIBUS DP using M12connectors (B-coded)
  • Baud rate of up to 12 Mbaud (automatic baud rate detection)
  • Connection of digital sensors and actuators using M12connectors (A-coded)
  • Diagnostic and status indicators
  • Short-circuit and overload protection of the sensor supply
  • IP65/IP67 degree of protection
Logo

Key Commercial Data

Orderkey 2701507
Packing unit 1 pc
Catalog page Page 203 (C-6-2017)
GTIN 4046356763592
Weight per Piece (excluding packing) 720.000 g
Custom tariff number 85176200
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback