Panel PC - BL PPC 1000 - 2701401

15-in. display shown

IP65-rated, fanless industrial panel PC (PPC) with resistive touch screen, energy-efficient Intel® Atom™ processor and 2 GB RAM. Mass storage options include CompactFlash® (CF), HDD and SSD formats.

Price:

Configuration

Overview

Technical data

Accessories

FAQs

Approvals

Downloads

Product Description

The BL PPC 1000 is a configurable panel PC that utilizes the Intel® Atom™ 1.66 GHz N455 processor chosen for its balance of processing power and energy efficiency. The fanless design and I/O capability make the BL PPC 1000 a product that can be used in a wide variety of applications. The three built-in COM ports enable connections to legacy RS-232 devices. One COM port can also be configured for RS-422 or RS-485 protocols. Mass storage options include CompactFlash® cards, HDD, or SSD.

Your advantages

  • IP65 degree of protection (front) IP20 degree of protection (back)
  • LCD display with resistive touch screen
  • Can be configured according to customer requirements
  • Three COM ports
  • Fanless design
  • Energy-efficient Intel® Atom™ processor
  • IP65 degree of protection (front) IP20 degree of protection (back)

Key Commercial Data

Orderkey 2701401
Packing unit 1 pc
Catalog page Page 124 (C-8-2015)
GTIN 4046356791045
Weight per Piece (excluding packing) 1.000 g
Custom tariff number 84714100
Country of origin TW (Taiwan)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback