Panel PC - BL PPC15 1000 - 2701338

IP65-rated, fanless, 15-inch industrial panel PC (PPC) with resistive touch screen. Energy-efficient Intel® Atom™ processor with 2 GB RAM. Ready for installation of mass storage device.

Price:

Overview

Technical data

Accessories

FAQs

Downloads

Product Description

The Basicline PPC15 1000 is a 15-inch panel PC utilizing the Intel® Atom™ 1.66 GHz N455 processor. The fanless design and rich I/O capability make the BL PPC15 1000 an industrial panel PC that can be used in a wide variety of applications. The three built-in COM ports enable connection to legacy RS-232 devices. One COM port can also be configured for RS-422 or RS-485 protocols. The BL PPC15 1000 offers a seamless balance of processing power and energy efficiency, along with world class connectivity.

Your advantages

  • IP65 degree of protection (front) IP20 degree of protection (back)
  • LCD display with resistive touch screen
  • Energy-efficient Intel® ATOM™ processors
  • Embedded operating system support only
  • Three COM ports
  • Fanless design

Key Commercial Data

Orderkey 2701338
Packing unit 1 pc
Catalog page Page 124 (C-8-2015)
Weight per Piece (excluding packing) 1.000 g
Custom tariff number 84714100
Country of origin TW (Taiwan)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback