Inline terminal - IB IL 24/48 DOR 2/W-XC-PAC - 2701214

Inline XC, Relay terminal, Relay output: 2 (floating contacts), 24 V AC / 48 V DC, 2 A, for switching ohmic loads, Extreme conditions version, transmission speed in the local bus: 500 kbps, degree of protection: IP20, including Inline connector and labeling field

Price:

Overview

Technical data

Accessories

FAQs

Downloads

Product Description

The terminal is designed for use within an Inline station.
It has two floating SPDT relay contacts, which are independent of one another.

Your advantages

  • 2 relays
  • Floating connections for 2 actuators
  • Nominal current per output: 2 A
  • Total current of the terminal: 4 A
  • Diagnostic and status indicators

Key Commercial Data

Orderkey 2701214
Packing unit 1 pc
Catalog page Page 157 (C-6-2017)
GTIN 4046356727792
Weight per Piece (excluding packing) 80.000 g
Custom tariff number 85389091
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback