Inline terminal - IB IL 24 DI8/HD-XC-PAC - 2701212

The figure shows the standard item

Inline XC, Digital input terminal, Digital inputs: 8, 24 V DC, connection method: 1-conductor, Extreme conditions version, transmission speed in the local bus: 500 kbps, degree of protection: IP20, including Inline connector and labeling field

Price:

Save money: Best price starts from {0} pieces!

Overview

Technical data

Accessories

Approvals

Downloads

Product Description

The terminal is designed for use within an Inline station.
It is used to acquire digital signals.
Thanks to special engineering measures and tests, the terminal can be used under extreme ambient conditions.

Your advantages

  • 8 digital inputs
  • Connection of sensors in 1-conductor technology
  • Can be used under extreme ambient conditions
  • Extended temperature range of -40 °C ... +70 °C (see “Tested successfully: use under extreme ambient conditions” in the data sheet)
  • Coated PCBs

Key Commercial Data

Orderkey 2701212
Packing unit 1 pc
Catalog page Page 123 (C-6-2019)
GTIN 4046356727785
Weight per Piece (excluding packing) 80.000 g
Custom tariff number 85389091
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback