Product Description
The terminal is designed for use within an Inline station.
It is used to acquire digital signals.
Thanks to special engineering measures and tests, the terminal can be used under extreme ambient conditions.
Your advantages
- 16 digital inputs
- Connection of sensors in 2- and 3-conductor technology
- Maximum permissible load current per sensor: 250 mA
- Diagnostic and status indicators
- Can be used under extreme ambient conditions
- Extended temperature range of -40 °C ... +70 °C (see “Tested successfully: use under extreme ambient conditions” in the data sheet)
- Coated PCBs
Key Commercial Data
Orderkey |
2701154 |
Packing unit |
1 pc |
Catalog page |
Page 123 (C-6-2019) |
GTIN |
4046356713801 |
Weight per Piece (excluding packing) |
240.000 g |
Custom tariff number |
85389091 |
Country of origin |
DE (Germany) |
"$pageName" on