Inline function terminal - IB IL TEMP 2 UTH/CG-PAC - 2701050

Inline analog input terminal, complete with accessories (connector and labeling field), 2 inputs, TC (thermocouple), 2-wire connection technology

Price:

Overview

Technical data

Accessories

FAQs

Downloads

Product Description

The terminal is designed for use within an Inline station.
This terminal can be used to acquire signals from standard thermocouples.
It supports 13 different types of thermocouples according to DIN EN 60584-1 and DIN 43710, as well as a linear voltage input of -15 mV to +85 mV.

Your advantages

  • Connection of thermocouples according to DIN EN 60584-1 and DIN 43710
  • Absolute and differential temperature measurement (configurable)
  • Measured value acquisition with 16-bit resolution
  • Internal and external cold junction
  • -15 mV to +85 mV linear input

Key Commercial Data

Orderkey 2701050
Packing unit 1
GTIN 4046356689175
Custom tariff number 85389091

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback