An error occured while your request was computed

Overview

Technical data

FAQs

Downloads

Product Description

Connector set, consisting of four Inline plugs with integrated discharge electronics.
It optimizes the diagnostic options and fault detection of your safety application in the case of operating external capacitive loads or cable capacitances at PSDO outputs.
When using this connector set, the typical discharge time (toff ) at 3.3 µF/24 V is reduced to approx. 400 µs (30 V, toff approx. 600 µs) per channel.

Key Commercial Data

Orderkey 2701018
Packing unit 1 pc
Minimum order quantity 50 pc
GTIN 4046356680882
Weight per Piece (excluding packing) 140.000 g
Custom tariff number 85366990
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback