Touch panel - TP 3070T MPI - 2700913

Touch panel with 17.8 cm/7" TFT-display (analog resistive (polyester)), 800 x 480 Pixel (WVGA), 65536 colors , Xscale® PXA320, 806 MHz, 2x USB host 1.1, 1x CompactFlash®, 1 x Ethernet (10/100 Mbps), RJ45, Windows CE 6.0 and user software: Visu+ / AX OPC Server. (bus system: MPI)

Price:

Overview

Technical data

Accessories

FAQs

Approvals

Downloads

Your advantages

  • Easy installation, low installation depth, and compact design
  • Short startup time
  • Visu+ RT and AX OPC server integrated as standard in all devices
  • Display available in sizes from 14.5 cm (5.7") to 30.7 cm (12")
  • Can be extended with external CF card
  • Can be extended with external CF card
  • Energy efficient due to LED backlighting

Key Commercial Data

Orderkey 2700913
Packing unit 1 pc
Catalog page Page 105 (C-8-2015)
GTIN 4046356585354
Weight per Piece (excluding packing) 0.000 g
Custom tariff number 84714100
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback