Inline function terminal - IB IL DALI/MM-PAC - 2700605

Inline, DALI master, Multi-master-capable, integrated DALI power supply unit, safe electrical isolation, transmission speed in the local bus: 500 kbps, degree of protection: IP20, including Inline connectors and marking fields

Price:

Overview

Technical data

Accessories

Downloads

Drawings



Connection diagram  

Connection diagram

Dimensional drawing  

Dimensional drawing



Back to top

Dimensions

Dimensional drawing
Width 48.8 mm
Height 119.8 mm
Depth 71.5 mm
Note on dimensions Housing dimensions
Back to top

Ambient conditions

Ambient temperature (operation) -25 °C ... 55 °C
Ambient temperature (storage/transport) -25 °C ... 85 °C
Permissible humidity (operation) 10 % ... 95 % (according to DIN EN 61131-2)
Permissible humidity (storage/transport) 10 % ... 95 % (according to DIN EN 61131-2)
Air pressure (operation) 80 kPa ... 106 kPa (up to 2000 m above sea level)
Air pressure (storage/transport) 70 kPa ... 106 kPa (up to 3000 m above sea level)
Degree of protection IP20
Back to top

Connection data

Designation Inline connector
Connection method Spring-cage connection
Conductor cross section solid min. 0.2 mm²
Conductor cross section solid max. 1.5 mm²
Conductor cross section flexible min. 0.08 mm²
Conductor cross section flexible max. 1.5 mm²
Conductor cross section AWG min. 24
Conductor cross section AWG max. 16
Stripping length 8 mm
Back to top

Interfaces

Designation Inline local bus
Connection method Inline data jumper
Transmission speed 500 kbps
Designation DALI
Connection method Inline connector
Supply voltage typ. 15 V DC (Bus voltage)
Current carrying capacity max. 220 mA (Bus load)
Output current with short-circuit max. 250 mA
Transmission speed 1200 bps
Type of protection Bus protected up to 250 V AC, maximum
Back to top

General

Mounting type DIN rail
Net weight 180 g
Note on weight specifications with connectors
Diagnostics messages Yes No I/O error; DALI-specific error at application level
Back to top

Inline potentials

Designation Communications power (UL)
Supply voltage 7.5 V DC (via voltage jumper)
Current consumption max. 75 mA
Designation Main circuit supply (UM)
Supply voltage 24 V DC (via voltage jumper)
Supply voltage range 19.2 V DC ... 30 V DC (including all tolerances, including ripple)
Current consumption max. 230 mA
Power consumption 3.5 W (The amount of power dissipation is heavily dependent on the bus activity, which is only influenced by the terminal itself to a limited extent. The maximum power dissipation is reached when other devices occupy the DALI bus with minimum pauses and the terminal itself does not transmit, and at the same time the DALI current of 220 mA is used in full.)
Back to top

Electrical isolation

Test section 7.5 V supply (bus logic)/24 V supply (I/O), and functional ground (FE) 500 V AC 50 Hz 1 min.
7.5 V supply (bus logic)/DALI bus 2500 V AC 50 Hz 1 min.
7.5 V supply (bus logic)/DALI bus (routine test) 1200 V AC 50 Hz 1 min.
24 V supply (I/O)/DALI bus 2500 V AC 50 Hz 1 min.
24 V supply (I/O)/DALI bus (routine test) 1200 V AC 50 Hz 1 min.
Back to top

Standards and Regulations

Protection class III (IEC 61140, EN 61140, VDE 0140-1)
Back to top

Environmental Product Compliance

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values
Back to top

Classifications

eCl@ss

eCl@ss 10.0.1 27242608
eCl@ss 4.0 27250200
eCl@ss 4.1 27250200
eCl@ss 5.0 27250200
eCl@ss 5.1 27242600
eCl@ss 6.0 27242600
eCl@ss 7.0 27242608
eCl@ss 8.0 27242608
eCl@ss 9.0 27242608
Back to top

ETIM

ETIM 4.0 EC001604
ETIM 5.0 EC001604
ETIM 6.0 EC001604
ETIM 7.0 EC001604
Back to top

UNSPSC

UNSPSC 13.2 32151602
UNSPSC 18.0 32151602
UNSPSC 19.0 32151602
UNSPSC 20.0 32151602
UNSPSC 21.0 32151602
Back to top

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback