Safety relays - PSR-MC60-2NO-1DO-24DC-SP - 2700572

The figure shows a version with a screw connection

Safety relay for two-hand control devices according to EN 574 type IIIA, up to SILCL 1, Cat. 1, PL c, synchronous activation monitoring < 0.5 s, 2 enabling current paths, US = 24 V DC, plug-in spring-cage terminal block

Price:

Overview

Technical data

FAQs

Approvals

Downloads

Your advantages

  • Up to Cat. 1/PL c according to ISO 13849-1, SILCL 1 according to IEC 62061
  • Type IIIA according to EN 574
  • Low housing width of just 12.5 mm
  • 2 enabling current paths, 1 digital signal output
  • Automatic activation
Logo Logo Logo

Key Commercial Data

Orderkey 2700572
Packing unit 1 pc
Catalog page Page 257 (C-6-2017)
GTIN 4046356988360
Weight per Piece (excluding packing) 140.000 g
Custom tariff number 85371098
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback