Acoustic element - PSD-S AE SC1-2 105DB - 2700139

Siren element, alternating, 24 V DC, max. 105 dB(A), black

Price:

Overview

Technical data

FAQs

Approvals

Downloads

Product Description

This audible signal element is designed as a component of a modular signal tower.
According to your requirements, a signal tower may comprise any combination of up to five signal elements. You may use up to five optical signal elements or up to four optical and one audible signal element.
An audible signal element can be used as top element only.
A bayonet locking system establishes the mechanical and electrical connection between the elements.
Connection elements with spring-cage or screw connection can be used for electrical connection of the signal tower.
Mounting elements for base or tube mounting can be used to mount the signal tower.

Your advantages

  • High volume ensures optimum awareness even in noisy environments
  • Alternating continuous tone ensures optimum awareness

Key Commercial Data

Orderkey 2700139
Packing unit 1 pc
Catalog page Page 502 (C-6-2017)
GTIN 4046356491310
Weight per Piece (excluding packing) 100.000 g
Custom tariff number 85318070
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback