Electronic housing - ME 22,5 OT-3MSTBO GY S146 - 2695675

No picture available

Upper part, Upper part, color: gray, width: 22.5 mm, height: 51.5 mm

Price:

Overview

Technical data

FAQs

Approvals

Downloads

Your advantages

  • ME...TBUS connector with 5 parallel contacts can be snapped onto DIN rails to save space
  • Gold contacts for data transmission and power supply (125 V, 8 A)
  • When a device is unplugged from the system as a whole, the signal chain is not interrupted– Supply via standard MINI COMBICON plug

Key Commercial Data

Orderkey 2695675
Packing unit 1 pc
Minimum order quantity 250 pc
Weight per Piece (excluding packing) 0.000 g
Custom tariff number 85472000
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback