Touch panel - TPM 3121 - 2404521

Maritime-Touch panel with 30.7 cm / 12.1" TFT-display (analog resistive (polyester)), 800 x 600 Pixel(s) (SVGA), 262144 colors, ARM® Cortex®-A8, 1000 MHz, 2x USB host 2.0, 1 x Ethernet (10/100 Mbps), RJ45, Windows® Embedded Compact 7 and user software: Visu+ / Movicon™ / MicroBrowser. (bus system: without / DualCAN)

Price:

Configuration

Overview

Technical data

Accessories

FAQs

Approvals

Downloads

Your advantages

  • Light-absorbing front plates
  • Dimmable backlight
  • Certified compass safe distance according to DIN EN 60945
  • Acoustic warning from integrated horn
  • Flexible communication, even with third-party systems
  • Floating output for external sensors

Key Commercial Data

Orderkey 2404521
Packing unit 1 pc
Catalog page Page 49 (C-6-2017)
Weight per Piece (excluding packing) 1.000 g
Custom tariff number 84714100
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback