new

Touch panel - TP 3185W/P - 2403862

Similar figure

Touch panel with 47.0 cm / 18.5" TFT-display (Projective-capacitive (PCAP)), 1366 x 768 Pixel(s) (WXGA), 65536 colors, ARM® Cortex®-A8, 1000 MHz, 2x USB host 2.0, 1 x Ethernet (10/100 Mbps), RJ45, Windows® Embedded Compact 7 and user software: Visu+. (bus system: without)

Price:

Overview

Technical data

Accessories

FAQs

Approvals

Downloads

Your advantages

  • Robust and sturdy, thanks to glass front suitable for industrial use
  • Fast response and display refresh, thanks to powerful processor
  • Flexible connection to third-party systems by means of various drivers
  • Integrated Visu+ visualization software
  • Mobile system access with the Visu+ mobile app

Key Commercial Data

Orderkey 2403862
Packing unit 1 pc
Catalog page Page 23 (C-6-2017)
GTIN 4055626363578
Weight per Piece (excluding packing) 0.000 g
Custom tariff number 84714100
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback