Touch panel - TP 5170S - 2403107

15-in. display shown

Touch panel with 43,2 cm / 17"-TFT-display (analog resistive (polyester)), 1280 x 1024 Pixel (SXGA), 16.2 million colors , Intel® Atom™ N455 1.66 GHz, 4x USB 2.0, 1x COM (RS-232/422/485), 2x COM (RS-232), 2x Ethernet (10/100/1000 Mbps), RJ45, Windows® Embedded Compact 7 and user software: Visu+ / AX OPC Server. (bus system: without)

Price:

Overview

Technical data

Accessories

FAQs

Downloads

Your advantages

  • IP65 degree of protection (front) IP20 degree of protection (back)
  • LCD display with resistive touch screen
  • Energy-efficient Intel® ATOM™ processors
  • Three COM ports
  • Fanless design
  • Visu+ RT and AX OPC server integrated as standard in all devices

Key Commercial Data

Orderkey 2403107
Packing unit 1 pc
GTIN 4055626247922
Weight per Piece (excluding packing) 0.000 g
Custom tariff number 84714100
Country of origin TW (Taiwan)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback