Tablet PC - ITC 8113 PWES8U - 2402964

Similar figure

Tablet PC with 33.8 cm/13.3" TFT-display (projective-capacitive, ten-touch control), 1920 x 1080 Pixel(s) (Full HD), Intel® Core™ i5 4300U 1.90 GHz, 2x USB 3.0, 1x USB 3.0 inset, WLAN 802.11 a/g/n, Bluetooth 4.0 Class 1+2, UMTS/LTE, 1x Ethernet (10/100/1000 Mbps), RJ45, Windows® Embedded 8.1 Industry Pro (64-Bit). (bus system:)

Price:

Overview

Technical data

Accessories

FAQs

Downloads

Your advantages

  • Optimum performance for every application, thanks to Intel® Celeron® and Intel® Core™ processors
  • Stable connections via WLAN and Bluetooth
  • Large visualization, thanks to 13.3" display with Full HD resolution
  • Work on the go without interruption, as the battery can be replaced during operation
  • Sound and proven handling, thanks to enclosed monocoque frame

Key Commercial Data

Orderkey 2402964
Packing unit 1
Catalog page Page 41 (C-6-2017)
GTIN 4055626177427
Custom tariff number 84713000

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback