new

Program / configuration memory - SD FLASH 2GB APPLIC A 61850 - 2400436

Program and configuration memory, plug-in, 2 GB with license key for IEC 61850 communication and for function block libraries, e.g., SNMP, SQL, wireless, motion functions, etc.

Price:

Overview

Technical data

Accessories

FAQs

Downloads

Product Description

Program and configuration memory for storing the application programs and other files in the file system of the PLC, with license key for using IEC 61850 communication.
A license key for activating further function block libraries is also included.
Individual function blocks from Phoenix Contact, such as those from the SQL and SNMP library or Resy+, are licensed.
This means that a fee is charged for each controller on which licensed function blocks are used.
The blocks check the license stored on the controller during runtime and enable themselves or run for a limited time in demo mode.
Examples of licensed function blocks:• Basic control functions for PID controllers with delay time constant in the D component• Data transfer between the controller and SQL database with event-driven access to tables by means of SQL communication and Data Manipulation Language (DML)• IT library for sending e-mails with the SMTP function, with DHCP client, DNS, and an FTP client function• Secure, event-oriented, and inexpensive monitoring of all distributed plants via Ethernet as well as via serial interfaces
Please observe the specified performance data of your controller(s) and check that it/they are suitable for your application.
For users who do not wish to use the webMI functionality, the program and configuration memory is also available without a license as an option.

Your advantages

  • Program and configuration memory, plug-in, for IEC 61850 communication with license key for function block libraries.
  • For storing application programs and other files in the file system of the PLC
  • License key for IEC 61850 communication with function block libraries

Key Commercial Data

Orderkey 2400436
Packing unit 1
Catalog page Page 78 (C-6-2017)
GTIN 4055626047508
Custom tariff number 85235190

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback