Program / configuration memory - SD FLASH 2GB 61850 - 2400435

Program and configuration memory for extending the internal Flash memory, plug-in, 2 GB, with license key for IEC 61850 communication

Price:

Save money: Best price starts from {0} pieces!

Overview

Technical data

Accessories

Downloads

Product Description

Program and configuration memory for storing the application programs and other files in the file system of the PLC, with license key for using IEC 61850 communication.
IEC 61850 communication can only be used in conjunction with the AXC 1050 controller as of firmware 3.00.
Please observe the specified performance data of your controller(s) and check that it/they are suitable for your application.
For users who do not wish to use IEC 61850 communication, the program and configuration memory is also available without a license as an option.

Your advantages

  • Program and configuration memory, plug-in, for IEC 61850 communication
  • For storing application programs and other files in the file system of the PLC
  • License key for IEC 61850 communication

Key Commercial Data

Orderkey 2400435
Packing unit 1 pc
Catalog page Page 46 (C-6-2019)
GTIN 4055626046594
Weight per Piece (excluding packing) 0.000 g
Custom tariff number 85235190
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback