Touch panel - WP 3057V - 2400251

Touch panel with 14.5 cm/5.7" TFT active-display (analog resistive (polyester)), 640 x 480 Pixel(s) (VGA), 262144 colors, ARM® Cortex®-A8, 1000 MHz, 2x USB host 2.0, 1 x Ethernet (10/100 Mbps), RJ45, Debian GNU/Linux and user software: Firefox Browser. (bus system: without)

Price:

Overview

Technical data

Accessories

FAQs

Approvals

Downloads

Your advantages

  • For operational purposes only - the browser is the only interaction interface
  • Flexible, thanks to open web standard and free choice of web server and visualization software
  • No security updates are required for JAVA or Flash plug-ins thanks to HTML5
  • HTML5-compatible browser integrated as standard in all devices
  • Visualization of self-programmed JavaScript applications possible
  • Display available in sizes from 14.5 cm (5.7") to 39.05 cm (15.4")
  • Energy efficient due to LED backlighting
  • Secure communication, thanks to SSL-encrypted data transmission

Key Commercial Data

Orderkey 2400251
Packing unit 1 pc
Catalog page Page 14 (C-6-2017)
GTIN 4055626065175
Weight per Piece (excluding packing) 820.000 g
Custom tariff number 84714100
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback