Industrial PC - BL BPC 7001 - 2400081

IP20-rated industrial box PC (BPC) with an Intel® Core™ i7 processor equipped with Intel HD 4000 graphics and 4 GB RAM. Ready for installation of mass storage device.

Price:

Overview

Technical data

Accessories

FAQs

Approvals

Downloads

Product Description

The Basicline 7000 is a configurable box PC that utilizes the Intel® Core™ i7-3555LE 2.5/3.2 GHz processor, chosen for its balance of processing power, graphic performance and energy efficiency. The robust design and I/O capability make the Basicline 7000 a product that can be used in a wide variety of applications. The three built-in COM ports enable connection to legacy RS-232 devices. One COM port can also be configured for RS-422 or RS-485. The BL BPC 7000 is configurable with a variety of options. The BL BPC 7001 is pre-configured to accept your choice of operating system and mass storage device (CF card, SSD or HDD).

Your advantages

  • IP20 degree of protection
  • Powerful and efficient Intel® Core™ i7 processor
  • Three COM ports

Key Commercial Data

Orderkey 2400081
Packing unit 1 pc
Catalog page Page 119 (C-8-2015)
Weight per Piece (excluding packing) 1.000 g
Custom tariff number 84714100
Country of origin TW (Taiwan)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback