Cable - CABLE-FCN40/4X14/ 0,5M/S7-IN - 2321253

Round cable set; Controller: Siemens S7-300 (6ES7 321-1BP00-0AA0, plus-reading operation); Connection 1: Fujitsu connector (1x 40-position); Connection 2: IDC/FLK socket strip (4x 14-position); Cable length: 0.5 m

Price:

Overview

Technical data

Accessories

FAQs

Approvals

Downloads

Your advantages

  • Signal transfer of 4 x 8 channels
  • Splitting cable: 40-pos. connector to four 14-pos. flat-ribbon cable strips

Key Commercial Data

Orderkey 2321253
Packing unit 1 pc
Catalog page Page 505 (C-5-2017)
GTIN 4046356332057
Weight per Piece (excluding packing) 122.800 g
Custom tariff number 85444290
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback