Cable - CABLE-FCN40/1X50/ 1,0M/S7-OUT - 2321020

Round cable set; Controller: Siemens S7-300 (6ES7 322-1BP00-0AA0 and 6ES7 322-1BP50-0AA0 (negative switching)); Connection 1: Fujitsu connector (1x 40-position); Connection 2: IDC/FLK socket strip (1x 50-position); Cable length: 1 m

Price:

Overview

Technical data

Accessories

FAQs

Approvals

Downloads

Your advantages

  • Signal transfer of 1 x 32 channels
  • System cable: 40-pos. connector to 50-pos. flat-ribbon cable strip

Key Commercial Data

Orderkey 2321020
Packing unit 1 pc
Catalog page Page 505 (C-5-2017)
GTIN 4046356330732
Weight per Piece (excluding packing) 172.200 g
Custom tariff number 85444290
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback