Uninterruptible power supply - QUINT-UPS/ 24DC/ 24DC/10 - 2320225

Uninterruptible power supply with IQ technology for DIN rail mounting, input: 24 V DC, output: 24 V DC/10 A, including mounted universal DIN rail adapter UTA 107/30

Price:

Save money: Best price starts from {0} pieces!

Overview

Technical data

Accessories

Approvals

Downloads

Product Description

The UPS module for 24 V DC with output currents ranging from 5 to 40 A allows you to create a custom solution combining a power supply, UPS module, and energy storage.

Your advantages

  • Easy handling thanks to automatic battery detection, tool-free battery replacement during operation, and communication via the IFS interface
  • Optimum use of the buffer time and preventive monitoring of the energy storage
  • Rapid battery charging
  • Comprehensive signaling and parameterization
  • Fast tripping of standard circuit breakers with SFB (selective fuse breaking) technology
  • Reliable starting of difficult loads with the static POWER BOOST power reserve with up to 1.5 times the nominal current permanently
Logo Logo Logo

Key Commercial Data

Orderkey 2320225
Packing unit 1 pc
Catalog page Page 275 (C-4-2017)
GTIN 4046356554206
Weight per Piece (excluding packing) 680.000 g
Custom tariff number 85371091
Country of origin CN (China)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback