Redundancy module, with protective coating - QUINT-ORING/24DC/2X10/1X20 - 2320173

Active QUINT redundancy module for DIN rail mounting with Auto Current Balancing ACB technology and monitoring functions, input: 24 V DC, output: 24 V DC/2 x 10 A or 1 x 20 A, including mounted UTA 107/30 universal DIN rail adapter

Price:

Overview

Technical data

Accessories

FAQs

Approvals

Downloads

Product Description

The Auto Current Balancing ACB technology of the QUINT ORING modules doubles the service life of redundantly operated power supplies by evenly utilizing the power supply units. The load current is automatically distributed symmetrically.

Your advantages

  • Service life of the redundant solution is doubled, thanks to uniform distribution of the load
  • Save energy
  • Permanent monitoring of redundancy
  • Consistent redundancy up to the load
Logo Logo Logo

Key Commercial Data

Orderkey 2320173
Packing unit 1 pc
Catalog page Page 260 (C-4-2017)
GTIN 4046356524902
Weight per Piece (excluding packing) 640.000 g
Custom tariff number 85049091
Country of origin CN (China)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback