Bluetooth converter - PSI-WL-RS232-RS485/BT/HL - 2313795

Bluetooth convertor, wireless transmission: RS-232/RS-422/RS-485 2-wire, mounting on EN DIN rails, MCX connection for external antenna, integrated path diagnostics: bar graph, UL-HazLoc approval

Price:

Overview

Technical data

Accessories

FAQs

Approvals

Downloads

Product Description

The products are offered exclusively for export outside the EU and the European Economic Area.

Your advantages

  • Local configuration via USB interface without separate power supply unit
  • Multipoint with up to seven slaves
  • Suitable for worldwide use thanks to adjustable transmission power (-28 ... 14 dBm)
  • Secure and tamper-proof data transmission thanks to password protection, encryption, plus fixed and invisible device pairing
  • Wireless path diagnostics using integrated bar graphs and 2 digital outputs
  • Coexistence with other wireless systems due to the adaptive frequency hopping (AFH) method
  • Installation of parallel wireless paths by cross-wiring 24 V DC and RS-485
  • Point-to-point
  • Can be used for RS-232/RS-422/RS-485 2-wire interfaces up to 187.5 kbps
  • Transceiver for distances of up to 150 m
  • UL HazLoc approval
Logo Logo Logo

Key Commercial Data

Orderkey 2313795
Packing unit 1 pc
Catalog page Page 508 (C-8-2015)
GTIN 4046356579827
Weight per Piece (excluding packing) 200.000 g
Custom tariff number 85176200
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback