Relay - PLC-RSC-120UC/ 2AU/SEN - 2307497

No picture available

PLC-INTERFACE for input functions, consisting of PLC-BSC.../SEN basic terminal block with screw connection and plug-in miniature relay with multi-layer gold contact, for mounting on DIN rail NS 35/7,5, 1 N/C contact, input voltage 120 V AC/110 V DC

Price:

Overview

Technical data

Accessories

FAQs

Approvals

Downloads

Logo

Key Commercial Data

Orderkey 2307497
Packing unit 1 pc
Minimum order quantity 10 pc
GTIN 4017918992750
Weight per Piece (excluding packing) 35.420 g
Custom tariff number 85364900
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback