Cable - FLK 16/EZ-DR/ 200/KONFEK/S - 2304555

The figure shows a 50-pos. version

Assembled shielded round cable; Connection 1: IDC/FLK socket strip (1x 16-position); Connection 2: IDC/FLK socket strip (1x 16-position) (The braided shield is routed to a separate cable end.); Cable length: 2 m

Price:

Overview

Technical data

FAQs

Approvals

Downloads

Key Commercial Data

Orderkey 2304555
Packing unit 1 pc
GTIN 4017918949068
Weight per Piece (excluding packing) 174.500 g
Custom tariff number 85444290
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback