Socket strip - SFLY 2,5/D32 - 2285467

Screw socket strip, nominal current: 4 A, number of positions: 32, pitch: 5.08 mm, connection method: Screw connection with tension sleeve, color: green, contact surface: Gold

Price:

Overview

Technical data

FAQs

Approvals

Downloads

Your advantages

  • Easy field connection to connectors according to IEC 60603/DIN 41617
  • Well-known connection principle allows worldwide use
  • Low temperature rise, thanks to maximum contact force
Logo Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 2285467
Packing unit 1 pc
Catalog page Page 788 (C-1-2013)
GTIN 4017918055943
Weight per Piece (excluding packing) 87.700 g
Custom tariff number 85369010
Country of origin PL (Poland)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback